??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
2-7/16 Inch
Expansion Type
Part Number
048041
Description
F4B-UN2-207
Approx. Weight
10.5 lbs
A
2-13/64 Inch
B
6-1/8 Inch
C
2-7/16 Inch
DMIN
4-25/32 Inch
F Bolt Diameter
5/8 Inch
H
1 Inch
J
5/8 Inch
K
6-3/4 Inch
L
4-1/16 Inch
M - Total Expansion
3/16 Inch
N
3-3/8 Inch
Max RPM
1900
Capacity Static
46500 Lbs
Capacity Dynamic
38000 Lbs
Rollers/Row Number
18
Rollers/Row Mean Diameter
0.5827 Inch
Pitch Diameter
3.795 Inch
Radial Clearance
0.0016-0.0026 Inch
Collar Setscrews Size
3/8-16x3/4
Collar Setscrews Torque
290 Lbs
Materials Housing
C.I. ASTM A48 CLASS 30
Materials Inner Ring
4118 Case Carb.
Materials Outer Ring
E52100 Steel
Materials Retainer
Polyamide
Materials Rollers
E52100 Steel
Static Misalig (+/-)
Download CAD models
Previews